IESNA:LM-63-2002
[TEST]P1434289
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26080.9
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3971.9 4135.9 4253.1 4247.2 4153.5 4024.6 3714.1 3450.5 3473.9 3655.5 3989.5 4399.5 4909.2 5512.6 6414.8 7305.2 8019.9 8799.1 
9677.8 10404.2 10445.3 10187.5 9496.2 8266.0 6180.5 4551.9 4288.2 3339.2 2273.0 1757.5 1376.7 984.2 779.1 615.1 439.4 269.5 
128.9 0.0 
3971.9 4141.8 4258.9 4253.1 4159.4 4030.5 3714.1 3456.4 3473.9 3655.5 3983.6 4387.8 4874.1 5553.6 6537.8 7275.9 8107.8 8810.8 
9672.0 10433.5 10492.1 10234.4 9572.4 8359.7 6256.6 4628.0 4364.4 3473.9 2372.6 1804.3 1394.3 1007.6 790.9 638.5 480.4 304.6 
140.6 0.0 
3971.9 4124.2 4247.2 4264.8 4188.6 4100.8 3819.6 3544.2 3503.2 3679.0 3960.2 4352.7 4838.9 5436.5 6502.7 7305.2 8107.8 8787.4 
9572.4 10439.4 10714.7 10521.4 10000.0 8951.4 7182.2 5249.0 4926.8 4059.8 3116.6 2237.9 1687.2 1271.2 949.0 744.0 574.1 339.8 
164.0 0.0 
3971.9 4118.3 4247.2 4311.7 4258.9 4212.1 4030.5 3731.7 3585.2 3673.1 3925.0 4294.1 4762.8 5331.0 5969.6 6860.0 7744.6 8471.0 
9308.8 10158.2 10796.7 10861.2 10474.5 9707.1 8201.5 5981.3 5612.2 4581.1 3720.0 2946.7 2302.3 1716.5 1265.4 908.0 691.3 
427.7 181.6 0.0 
3971.9 4130.1 4258.9 4370.3 4405.4 4405.4 4341.0 4135.9 3913.3 3872.3 4042.2 4376.1 4850.6 5424.7 6057.4 6719.4 7563.0 8400.7 
9203.3 9982.5 10761.6 11271.3 11206.8 10708.9 9707.1 7627.4 7135.3 5348.6 4042.2 3268.9 2630.4 2097.3 1698.9 1312.2 972.5 
691.3 251.9 0.0 
3971.9 4106.6 4241.4 4393.7 4510.8 4587.0 4639.7 4610.4 4493.3 4417.1 4499.1 4745.2 5149.4 5700.1 6362.1 7088.5 7809.0 8465.2 
9144.7 9730.5 10357.4 11077.9 11482.2 11388.4 10802.6 9724.7 9361.5 7451.7 4745.2 3017.0 2319.9 1827.8 1394.3 1089.6 779.1 
503.8 228.5 0.0 
3971.9 4100.8 4235.5 4411.3 4622.2 4815.5 4979.5 5155.3 5254.8 5319.3 5465.7 5717.6 6092.6 6649.1 7299.4 7996.5 8629.2 9185.7 
9531.4 9830.1 10105.5 10539.0 11306.4 12419.5 13081.5 13210.3 13169.3 12642.1 10369.1 6760.4 3766.9 2407.7 1833.6 1365.0 
896.3 474.5 187.5 0.0 
3971.9 4077.3 4212.1 4393.7 4622.2 4909.2 5231.4 5588.8 5969.6 6350.3 6643.3 6953.7 7393.1 7914.5 8588.2 9232.6 9824.3 
10199.2 10562.4 10744.0 10937.3 11271.3 11874.7 12841.3 14499.2 15934.4 15981.3 15149.4 12964.3 10439.4 7592.3 4423.0 2413.6 
1593.4 1124.8 726.4 275.3 0.0 
3971.9 4065.6 4200.4 4387.8 4633.9 4903.4 5237.3 5606.3 6028.1 6455.8 6848.3 7176.4 7604.0 8143.0 8793.2 9431.8 10017.6 
10357.4 10720.6 10925.6 11119.0 11458.7 12050.4 12987.7 14581.2 15946.1 15940.3 15208.0 13058.0 10439.4 7311.1 4253.1 2390.2 
1546.6 1124.8 744.0 281.2 0.0 
3971.9 4042.2 4176.9 4352.7 4604.6 4885.8 5254.8 5705.9 6262.5 6942.0 7691.9 8512.0 9443.5 10416.0 11300.6 12021.1 12419.5 
12624.5 12718.3 12612.8 12636.2 12864.7 13046.3 13175.2 12478.1 11218.5 10960.8 10199.2 9408.3 7346.2 4358.5 2507.3 1763.3 
1212.7 913.9 685.4 304.6 0.0 
3971.9 4012.9 4118.3 4294.1 4499.1 4762.8 5108.4 5495.0 5998.8 6602.2 7299.4 8037.5 8928.0 9853.6 10802.6 11640.3 12243.7 
12653.8 12876.4 12923.3 13093.2 13479.8 13930.9 13936.8 13145.9 12056.3 11816.1 10609.3 8465.2 5998.8 4001.2 2671.4 1716.5 
1101.4 726.4 468.7 193.3 0.0 
3971.9 4007.0 4083.2 4247.2 4434.7 4680.7 4967.8 5313.4 5741.1 6244.9 6889.3 7545.4 8301.1 9033.4 9824.3 10503.8 10978.4 
11206.8 11329.8 11306.4 11370.9 11657.9 12038.7 12109.0 11622.8 10796.7 10632.7 9654.4 7873.5 5952.0 4217.9 2823.7 1775.0 
1083.8 644.4 433.5 158.2 0.0 
3971.9 3995.3 4053.9 4176.9 4329.2 4510.8 4739.3 5008.8 5313.4 5676.6 6098.4 6584.7 7076.8 7545.4 8031.7 8447.6 8687.8 
8676.1 8599.9 8412.4 8266.0 8389.0 8652.6 8834.2 8699.5 8348.0 8254.3 7691.9 6420.6 4833.1 3292.3 2120.7 1511.4 
1077.9 779.1 527.2 210.9 0.0 
3971.9 3936.7 3925.0 3942.6 3966.0 3954.3 3919.2 3878.2 3807.9 3749.3 3725.8 3737.6 3784.4 3866.4 4012.9 4130.1 4200.4 4159.4 4001.2 
3784.4 3538.4 3327.5 3128.3 2935.0 2683.1 2431.2 2372.6 2167.6 1944.9 1751.6 1581.7 1411.8 1241.9 1042.8 884.6 703.0 322.2 0.0 
3971.9 3878.2 3772.7 3620.4 3438.8 3239.6 3075.6 2970.1 2923.3 2923.3 2970.1 3028.7 3104.9 3216.2 3298.2 3391.9 3427.1 3415.4 3315.8 
3069.7 2788.5 2524.9 2290.6 2062.1 1857.1 1681.3 1663.7 1570.0 1458.7 1353.3 1247.8 1136.5 1007.6 855.3 708.8 544.8 222.6 0.0 
3971.9 3813.7 3573.5 3251.3 2970.1 2835.4 2817.8 2870.5 2911.5 2929.1 2935.0 2929.1 2940.8 2929.1 2917.4 2905.7 2864.7 2788.5 2665.5 
2501.5 2278.9 2068.0 1862.9 1693.0 1558.3 1452.8 1429.4 1353.3 1271.2 1183.4 1077.9 960.8 831.9 667.8 486.2 310.5 134.7 0.0 
3971.9 3755.1 3386.1 2958.4 2771.0 2800.2 2911.5 2981.8 3011.1 3011.1 2981.8 2940.8 2882.3 2817.8 2759.2 2688.9 2595.2 2478.0 2355.0 
2220.3 2062.1 1909.8 1775.0 1669.6 1570.0 1476.3 1458.7 1353.3 1288.8 1241.9 1224.4 1130.6 1007.6 802.6 574.1 351.5 210.9 0.0 
3971.9 3696.6 3204.5 2788.5 2747.5 2888.1 3022.9 3099.0 3116.6 3087.3 3022.9 2940.8 2864.7 2782.7 2659.6 2530.8 2407.7 2302.3 2167.6 
2032.8 1909.8 1804.3 1722.3 1652.0 1523.1 1429.4 1417.7 1359.1 1318.1 1441.1 1493.9 1411.8 1283.0 1077.9 779.1 539.0 404.2 0.0 
3971.9 3649.7 3075.6 2712.4 2794.4 2976.0 3122.4 3198.6 3210.3 3157.6 3063.9 2946.7 2829.5 2694.8 2560.1 2419.5 2267.1 2114.8 1968.4 
1827.8 1722.3 1646.2 1575.9 1452.8 1376.7 1283.0 1271.2 1212.7 1236.1 1406.0 1341.5 1224.4 1089.6 919.7 691.3 580.0 421.8 0.0 
3971.9 3597.0 2993.6 2688.9 2817.8 3028.7 3186.9 3268.9 3268.9 3210.3 3093.2 2952.6 2800.2 2612.8 2472.2 2325.7 2132.4 1933.2 1786.8 
1681.3 1634.5 1534.9 1447.0 1347.4 1253.7 1159.9 1148.2 1107.2 1195.1 1253.7 1130.6 984.2 849.4 679.6 568.2 521.4 316.3 0.0 
3971.9 3608.7 2970.1 2694.8 2841.2 3063.9 3222.0 3292.3 3292.3 3227.9 3104.9 2958.4 2776.8 2542.5 2372.6 2226.1 1997.7 1810.2 1675.5 
1616.9 1552.4 1482.1 1394.3 1306.4 1212.7 1118.9 1107.2 1089.6 1183.4 1148.2 1007.6 954.9 861.2 679.6 550.7 456.9 246.0 0.0 
3971.9 3614.5 2923.3 2683.1 2847.1 3058.0 3204.5 3274.8 3268.9 3198.6 3093.2 2952.6 2753.4 2542.5 2372.6 2214.4 1991.8 1798.5 1652.0 
1616.9 1523.1 1464.6 1365.0 1283.0 1189.2 1107.2 1089.6 1077.9 1171.6 1124.8 984.2 919.7 808.4 603.4 515.5 427.7 222.6 0.0 
